Dec 03, 2025
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
Dec 03, 2025
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsOff-Line SMPS
-
Budgetary Price €/1k0.52
-
Frequency Range max200 kHz
-
ICC max2.3 mA
-
LanguageSPICE
-
MountingSMT
-
Operating Temperature-40 °C to 130 °C
-
Output Current TypeMOSFET Gate Driver
-
PackagePG-DSO-8
-
Product CategoryAC-DC Power Conversion
-
VCC10.5 V to 24 V
| Recommended | ||
|
OPN
|
ICE2QS03GXUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 500V startup cell for IC self power supply during various states,
- digital frequency reduction with decreasing load for higher efficiency
- active burst mode operation for ultra-low standby power (<1W @ 0.5W load)
- cycle by cylce peak current limitation, maximum output power limitation with input voltage compensation
- extensive protection features to protect the IC and the system from various fault conditions e.g. output OVP latch, VCC OVP/UVP, OLP, Output OVP, Short-winding, etc.
Benefits
- Higher efficiency
- Low EMI noiseL
- Low standby power, etc.